??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BPI T00E-K-00-KPXB0-050
HELP_VARIABLE
Company
Balluff
Description
Passive Interfaces
Bill of material
BALLUFF BPI T00E-K-00-KPXB0-050
VERF
Availability
Available
BC
Order code
BPI0084
TC
Artikelbezeichnung
BPI T00E-K-00-KPXB0-050
PX
Product view
47072_00
ICON
ADS
Number of plug-in positions
0
W
Gewicht
0.571 kg
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection (COM 1) = Screw/plug-in terminals, Cable = PUR black, 5 m, drag chain compatible, Output current max. = 2 A, Total current max. = 8 A, IP rating = IP67
CAE
AAO057
AAU731
AAU732
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.